IESNA:LM-63-2002
[TEST]P1055673
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-S775D930-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1912
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1090.1 1081.1 1076.2 1068.9 1057.4 1042 1024.8 1005.3 982.4 958
931.1 901.7 869.9 837.3 803.1 768 732.1 693.8 655.5 617.2
577.2 538.1 499.8 459.8 417.4 379.1 338.3 296.8 255.2 214.4
172.8 135.3 99.5 65.2 35.1 12.2 0
1090.1 1094.9 1089.2 1078.6 1060.7 1036.2 1010.2 980.8 948.2 913.9
874.8 835.7 794.9 751.7 707.7 662.8 617.2 571.5 525.9 479.4
434.6 390.5 347.3 304.9 264.2 225.8 187.5 155.7 131.3 108.4
86.4 66.9 49.7 34.2 21.2 9 0
1090.1 1084.3 1073.7 1050.1 1021.6 987.3 949 904.2 856.9 805.5
752.5 698.7 643.3 590.3 538.1 487.5 439.4 393 349.8 309
270.7 238.9 215.2 191.6 169.6 150 131.3 114.1 97.8 82.3
68.5 54.6 42.4 30.2 19.6 9 0
1090.1 1085.2 1064 1034.6 997.1 951.5 902.5 847.1 784.3 719.9
658.8 598.4 539.7 485.1 435.4 388.1 344.1 302.5 269.9 247
225.8 205.5 183.4 166.3 148.4 132.9 117.4 102.7 88.9 76.6
63.6 51.4 39.9 28.5 17.9 8.2 0
1090.1 1088.4 1071.3 1037.1 993.8 945.7 890.3 828.3 761.5 696.3
631.9 568.3 510.4 456.6 407.6 362 320.4 284.5 260.9 238.9
217.7 199.7 179.4 161.4 145.9 130.4 115.8 101.9 88.1 75
62.8 50.5 39.1 28.5 18.8 9 0
